2.50"x 2.00" Valve ID Plastic Tag, NORMALLY CLOSED, 5/PK
Note | Sold in US and Canada only |
Product Type | General Safety Tag |
Language | English |
Legend | NORMALLY CLOSED |
Background Color | Red |
Material | Vinyl/Plastic |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Legend Color | White |
Standards Met | RoHS Compliant |
Part Features | 15-mil thick rigid vinyl plastic, Message printed both sides, Package of 5 |
UPC | 61305602390 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0002 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |