PIDT006

Identification Tags

1.375" x 3.125" Write On AluminumTags, Plain Hole, 25/PK

Specifications

Product Type

Identification Tags

Legend

Blank

Material

Aluminum Foil Outer Layer/Tagboard Core

Overall Width (In.)

3.13

Overall Width (mm)

79.4

Note

Sold in US and Canada only

Overall Height (In.)

1.38

Overall Height (mm)

34.9

Application

Imprint an impression with writing tool or pointed object

Color

Silver

Dimensions (In.)

1 3/8 x 3 1/8

Environment

Outdoor Durability 1 Year

Maximum Operating Temperature (°C)

54

Maximum Operating Temperature (°F)

130

Minimum Operating Temperature (°C)

-4

Minimum Operating Temperature (°F)

-20

Operating Temperature

-20°F - 130°F

Part Features

24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25

UL Recognized

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602393

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products