3.00"x 5.00" Write On AluminumTags, Plain Hole, 25/PK
Note | Sold in US and Canada only |
Product Type | General Safety Tag |
Language | English |
Legend | (BLANK) |
Background Color | Silver |
Material | Aluminum |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Standards Met | RoHS Compliant |
Part Features | 24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25 |
UPC | 61305602395 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |