PST-12

Identification Tags

Self-laminating photo tag, 3.00" W x 5.75" H, symbol, semi-rigid vinyl with polyester, red/black/white, 5 tags package quantity.

Specifications

Material

Semi-Rigid Vinyl/Polyester

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.1

Width (In.)

3.00

Width (mm)

76.2

Legend

PICTOGRAM AND FOTO

Length (mm)

146.1

Tags & Ties Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498380942

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0088

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

US English

Related Products