PST-3

Identification Tags

Self-laminating photo tag, 3.00" W x 5.75" H, danger header, 'Do not operateā€¦' (legend), semi-rigid vinyl with polyester, red/black/white, 5 tags package quantity.

Specifications

Material

Semi-Rigid Vinyl/Polyester Overlaminate

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.1

Length (In.)

5.75

Width (In.)

3.00

Width (mm)

76.2

Header

DANGER

Language

English

Legend

Danger Do Not Operate Do Not Remove This Lock (photo tag)

Part Features

Highly visible colors and headers

Tags & Ties Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397999

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

US English

Related Products