PT-1158

Safety Tag Holder

Safety Tags, HOLDER STATUS, SCAFFOLD

Specifications

Color

Red/Black/White

Material

Polycarbonate

Overall Width (In.)

3.5

Overall Width (mm)

88.9

Overall Height (In.)

10

Overall Height (mm)

254

Note

Sold in US and Canada only

Application

Insert, enclose, and contain the status of the safety tag in a secure tag holder system.

Dimensions (In.)

10.00 x 3.50

Environment

1-2 years

Legend

SCAFFOLD TAG FRONT: DANGER DO NOT USE SCAFFOLD OR CLIMBER

Maximum Operating Temperature (°C)

87

Maximum Operating Temperature (°F)

190

Minimum Operating Temperature (°C)

-45

Minimum Operating Temperature (°F)

-50

Part Features

Display DANGER, CAUTION, or ATTENTION messages with a simple fold; front and back display the same color with related info, Folded tag size: 5.75 x 3.25; Unfolded size: 11.5 x 6.5, Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Ideal for use with Secure-Status or Status Alert Holders (sold separately - PT-1162, PT-1158), Pack of 5.

Thickness (In.)

0.12

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610325

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products