PT-1164

Safety Tag Holder

Safety Tags, HLDR SEC STAT, LADDER

Specifications

Color

Red/Black/White

Material

Polypropylene

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Overall Height (In.)

12

Overall Height (mm)

304.8

Note

Sold in US and Canada only

Application

Insert, enclose, and contain the status of the safety tag in a secure tag holder system.

Dimensions (In.)

12.00 x 4.50

Environment

1-2 years

Legend

DANGER DO NOT USE LADDER

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

Durable 0.060 thick plastic holder has 5.5 x 4.5 clear front view pocket, Holder measures 12 x 4.5 overall, with 2.75 diameter opening at top, Secure tag in place with nylon cable tie (sold separately), Default DANGER DO NOT USE LADDER message shows when no tag is inserted.

Thickness (In.)

0.38

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610331

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0076

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products