PT-BGND

Identification Tags

Ground warning tag, 2.75" W x 1.38" H, 'Network building ground' (legend), semi-rigid polyethylene, green/yellow, 100 tags/package, 1 pc. package quantity.

Specifications

Material

Semi-Rigid Polyethylene

Color

Green/Yellow

Length (In.)

1.38

Overall Height (In.)

1.38

Overall Height (mm)

35.1

Overall Width (In.)

2.75

Overall Width (mm)

69.9

Legend

NETWORK BUILDING GROUND

Maximum Cable Diameter (mm)

NA

Tags Per Pkg.

100

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360797

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

PT Ground Warning Tags, C10756

US English

Related Products