Ground warning tag, 2.75" W x 1.38" H, 'Warning ground wire do not remove' (legend), semi-rigid polyethylene, black/yellow, 100 tags/package, 1 pc. package quantity.

Specifications

Product Type Identification Tags
Language English
Legend WARNING GROUND WIRE DO NOT REMOVE
Material Semi-Rigid Polyethylene
Overall Width (In.) 2.75
Overall Width (mm) 69.9
Overall Height (In.) 1.38
Overall Height (mm) 35.1
Color Black/Yellow
Length (In.) 1.38
Length (mm) 35.1
Maximum Cable Diameter (mm) NA
Tags Per Pkg. 100
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498321173
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0154
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.0771

Resources

Part Drawings PT Ground Warning Tags, C10756 US English