PT-TGND

Identification Tags

Ground warning tag, 2.75" W x 1.38" H, 'Warning telephone co. Repair service' (legend), semi-rigid polyethylene, black/yellow, 100 tags/package, 1 pc. package quantity.

Specifications

Product Type

Identification Tags

Language

English

Legend

WARNING TELEPHONE CO. REPAIR SERVICE

Material

Semi-Rigid Polyethylene

Overall Width (In.)

2.75

Overall Width (mm)

69.9

Overall Height (In.)

1.38

Overall Height (mm)

35.1

Color

Black/Yellow

Length (In.)

1.38

Maximum Cable Diameter (mm)

NA

Tags Per Pkg.

100

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391502

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

PT Ground Warning Tags, C10756

US English

Related Products