PVT-1010

General Safety Tags

Safety Tags, DANGER (BLANK MESSAGE AREA), Polyethylene Plastic, BK A, PK5

Specifications

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

CE Compliant

NA

Color

Red/Black/White

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Height (In.)

5.75

Height (mm)

146.0

Legend

FRONT: DANGER (BLANK MESSAGE AREA); BACK: DANGER DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE

Material

Polyethylene Plastic

Operating Temperature

-90°F - 168°F

Part Features

High-strength 15-mil plastic tag for use in tough industrial environments, Resists chemicals, tears, and abrasions, Mar-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 hole, reinforced with brass grommet, Pack of 5.

Thickness (In.)

0.50

UL Listed

No

Width (In.)

3.25

Width (mm)

82.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609816

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0054

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products