PVT-1072-Q

General Safety Tags

Safety Tags, LOOP, DANGER DO NT OPERATE

Specifications

Color

Red/Black/White

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.25

Overall Height (mm)

133.4

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.25 x 3.25 w/13.75 x 6.00 strap

Environment

1-2 years

Legend

DANGER DO NOT OPERATE

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

Flexible 14-mil polyethylene plastic tags are tear-, weather-, chemical-, grease-, and dirt-resistant, Attach tags by the integrated self-fastening strap for quick marking of hazards, Tag Body: 5.25 x 3.25; Strap: 6 x 1.375 with 0.4375 opening, Message is printed on one side only, Pack of 25.

Thickness (In.)

0.60

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610091

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0127

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products