PVT-1117

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "DANGER DO NOT OPERATE MY LIFE IS ON THE LINE - THIS LOCK TAG MAY ONLY BE REMOVED BY", Back: DANGER THIS ENERGY SOURCE HAS BEEN LOCKED OUT UNAUTHORIZED REMOVAL OF THIS LOCK TAG MAY RESULT IN IMMEDIATE DISCHARGE REMARKS: _______ SEE OTHER SIDE", Polyethylene Plastic is high-strength and resists chemicals, tears, and abrasions, Protects information from moisture, chemicals, dirt, and tampering, Mar-resistant, matte surface is easy to write on with pen or marker, Red/Black on White, Pack of 5.

Specifications

Color

Black/Yellow

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Legend

HOT WORK PERMIT... / BACK: HOT WORK PERMIT DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

High-strength 15-mil plastic tag for use in tough industrial environments, Resists chemicals, tears, and abrasions, Mar-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 hole, reinforced with brass grommet, Pack of 5.

Thickness (In.)

0.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610162

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0054

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products