PVT-1124

General Safety Tags

Safety Tags, (HMCIS), BK PPE/AREA PROT ,15MIL, PK5

Specifications

Color

Red/Blue/Yellow/Black/White

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Legend

HAZARD ALERT EQUIPMENT I.D.:___ PROCESS I.D.:___ MATERIAL I.D.:_____ __HEALTH HAZARD __FLAMMABILITY __INSTABILITY __PERSONAL PROTECTIVE EQUIPMENT - USE PERMANENT MARKER

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Thickness (In.)

0.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610196

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0054

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products