PVT-1128-Q

General Safety Tags

Safety Tags, 5.75" x 3.25", 'TO USE FIRE EXTINGUISHER -PULL PIN -AIM AT BASE OF FIRE -SQUEEZE HANDLE -SWEEP SIDE TO SIDE, / BACK: FIRE EXTINGUISHER INSPECTION RECORD' (legend), Polyethylene Plastic, Red/Black on White, 25 pc.

Specifications

Color

Red/Black/White

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Legend

TO USE FIRE EXTINGUISHER -PULL PIN -AIM AT BASE OF FIRE -SQUEEZE HANDLE -SWEEP SIDE TO SIDE, / BACK: FIRE EXTINGUISHER INSPECTION RECORD

Maximum Operating Temperature (°C)

121

Maximum Operating Temperature (°F)

250

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Part Features

High-strength 15-mil plastic tag for use in tough industrial environments, Resists chemicals, tears, and abrasions, Mar-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 hole, reinforced with brass grommet, Pack of 25.

Thickness (In.)

1.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610213

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0162

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products