PVT-1140

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "SCAFFOLD PERMIT INCOMPLETE SCAFFOLD FALL PROTECTION REQUIRED __INCOMPLETE HANDRAILS __OPENINGS IN DECK __(BLANK) __(BLANK) ERECTION FOREMAN___ DATE ERECTED___ ERECTED FOR___ SEE OTHER SIDE", Polyethylene Plastic is high-strength and resists chemicals, tears, and abrasions, Protects information from moisture, chemicals, dirt, and tampering, Mar-resistant, matte surface is easy to write on with pen or marker, Black on Red, Pack of 5.

Specifications

Color

Black/Red

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Legend

SCAFFOLD PERMIT INCOMPLETE SCAFFOLD FALL PROTECTION REQUIRED __INCOMPLETE HANDRAILS __OPENINGS IN DECK __(BLANK) __(BLANK) ERECTION FOREMAN___ DATE ERECTED___ ERECTED FOR___ SEE OTHER SIDE

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

High-strength 15-mil plastic tag for use in tough industrial environments, Resists chemicals, tears, and abrasions, Mar-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 hole, reinforced with brass grommet, Pack of 5.

Thickness (In.)

0.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610257

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0054

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products