PVT-1150

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "DANGER DO NOT OPERATE - THIS TAG & LOCK TO BE REMOVED ONLY BY PERSON SHOWN ON BACK PELIGRO NO PONGA EN FUNCIONAMIENTO - ESTA ETIQUETA Y SEGURO DEBE SER SACADA SOLAMENTE POR LA PERSONA CITADA ATRAS, Back: "DANGER EQUIPMENT LOCKED OUT BY ____ DATE ____ PELIGRO EQUIPO ASEGURADO POR ___ FECHA ____", Polyethylene Plastic is high-strength and resists chemicals, tears, and abrasions, Protects information from moisture, chemicals, dirt, and tampering, Mar-resistant, matte surface is easy to write on with pen or marker, Red/Black on White, Pack of 5.

Specifications

Color

Red/Black/White

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete. Lockout tag also meets 29 CFR 1910.147.

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Legend

FRONT: DANGER DO NOT OPERATE - THIS TAG & LOCK TO BE REMOVED ONLY BY PERSON SHOWN ON BACK / PELIGRO NO PONGA EN FUNCIONAMIENTO - ESTA ETIQUETA Y SEGURO DEBE SER SACADA SOLAMENTE POR LA PERSONA CITADA ATRAS; /BACK: DANGER EQUIPMENT LOCKED OUT BY_____ DATE:___ / PELIGRO EQUIPO ASEGURADO POR_____ FECHA:___

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.

Thickness (In.)

0.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610295

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0054

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Catalogs

Industrial Safety Solutions

US English

Related Products