PVT-1157-Q

General Safety Tags

Safety Tags, SCAFFOLD 3in 1, Polyethylene Plastic, PK25

Specifications

Color

Black/Red/Yellow/Green

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Quickly and conveniently identify the safety status of your scaffold—all from a single tag

Dimensions (In.)

5.75 x 3.25

Environment

2-3 years

Legend

FRONT: DANGER DO NOT USE THIS SCAFFOLD KEEP OFF THIS SCAFFOLD IS BEING ERECTED, TAKEN DOWN OR HAS BEEN FOUND DEFECTIVE. DO NOT ALTER - DATE:___ COMPETENT PERSON SIGNATURE:___ COMMENTS:___; FRONT: CAUTION THIS SCAFFOLD DOES NOT MEET FEDERAL/STATE OSHA SPECIFICATIONS. ALL EMPLOYEES WORKING FROM THIS SCAFFOLD MUST WEAR AND USE AN APPROVED SAFETY HARNESS. DO NOT ALTER - DATE:___ COMPETENT PERSON SIGNATURE:___ COMMENTS:___; ATTENTION THIS SCAFFOLD WAS BUILT TO MEET SAFETY REGULATIONS IT SAFE TO USE SIGNED BY___ DATE___ SEE OTHER SIDE / BACK:INSPECTION - DATE / BY

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

High-strength 15-mil plastic tag for use in tough industrial environments, Resists chemicals, tears, and abrasions, Mar-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 hole, reinforced with brass grommet, Pack of 25.

Thickness (In.)

1.13

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610324

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0122

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products