PVT-15

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not operate..' (legend), semi-rigid vinyl, red and black/white, 5 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.1

Length (In.)

3.00

Width (In.)

3.00

Width (mm)

76.2

Header

DANGER

Legend

DO NOT OPERATE (and blank write-on area)

Marker / Tag Style

C

Product Type

Identification Tags

Tags & Ties Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397915

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1748

Resources

Part Drawings

US English

Related Products