PVT-179-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, blank (no legend), semi-rigid vinyl, red, 25 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red

Height (In.)

5.75

Height (mm)

146.1

Length (In.)

3.00

Width (In.)

3.00

Width (mm)

76.2

Carriers Per Pkg.

25

Legend

BLANK

Product Type

Identification Tags

Sheets Per Pkg.

25

Tags & Ties Per Pkg.

25

Tags Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371410

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0438

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

US English

Part Drawings

US English

Related Products