PVT-41R

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not operate' (russian and kazakh legend), semi-rigid vinyl, red and black/white, 5 tags and ties/package.

Specifications

Product Type

Identification Tags

Language

Russian

Legend

Do not operate' in Russian

Material

Vinyl

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

5.75

Overall Height (mm)

146.1

Color

Red/Black/White

Standards Met

RoHS

Marker / Tag Style

A

Overall Size W x H (In.)

3.00 x 5.75

Tags & Ties Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341759

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1860

Resources

Part Drawings

PVT Write-On Safety Tags

US English

Technical References

Panduit GMV5 Sheeting

US English

Related Products