PVT-44-Q-S

Identification Tags

Spanish Plastic Tag, 'Peligro No Operar Dep. De Mantenimiento….', 25 tags & ties/pk, RB/WH

Specifications

Product Type

Identification Tags

Language

Spanish

Legend

Danger Do Not Operate Maintenance ..' in Spanish

Material

Vinyl

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

5.75

Overall Height (mm)

146.1

Standards Met

RoHS

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616927

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0424

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1695

Related Products