PVT-62-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'This tag must not be removed by anyone…Hands off' (legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.1

Width (In.)

3.00

Width (mm)

76.2

Header

DANGER

Legend

THIS TAG MUST NOT BE REMOVED BY ANYONE EXCEPT THE PERSON WHO SIGNED AND ATTACHED IT

Marker / Tag Style

A

Product Type

Identification Tags

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369929

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0438

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

US English

Part Drawings

US English

Related Products