PVT-95-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, blank (no legend), semi-rigid vinyl, yellow, 25 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Yellow

Height (In.)

5.75

Height (mm)

146.1

Length (In.)

3.00

Width (In.)

3.00

Width (mm)

76.2

Carriers Per Pkg.

25

Legend

BLANK

Product Type

Identification Tags

Sheets Per Pkg.

25

Tags & Ties Per Pkg.

25

Tags Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0437

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1749

Resources

Part Drawings

US English

Part Drawings

US English

Related Products