PVT-98-P

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'This tag and lock to be removed only by person shown on back' (portuguese legend), semi-rigid vinyl, red striped and black/white, 5 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.1

Length (In.)

3.00

Width (In.)

3.00

Width (mm)

76.2

Header

DANGER

Legend

THIS TAG AND LOCK TO BE REMOVED ONLY BY PERSON SHOWN ON BACK

Marker / Tag Style

EQUIPMENT LOCKED OUT BY (ETC.)

Product Type

Identification Tags

Tags & Ties Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384633

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1860

Related Products