PVT-98-Q

Identification Tags

Write-on safety tag, 3.00" W x 5.75" H, danger header, 'This tag & lock to be removed only by person shown on back' (legend), semi-rigid vinyl, red striped and black/white, 25 tags and ties/package.

Specifications

Material

Semi-Rigid Vinyl

Color

Red/Black/White

Height (In.)

5.75

Height (mm)

146.1

Length (In.)

3.00

Width (In.)

3.00

Width (mm)

76.2

Header

DANGER

Legend

THIS TAG AND LOCK TO BE REMOVED ONLY BY PERSON SHOWN ON BACK

Marker / Tag Style

EQUIPMENT LOCKED OUT BY (ETC.)

Product Type

Identification Tags

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369975

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0462

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

US English

Part Drawings

US English

Related Products