SNMA-0256

Advanced Subscription

Advanced IntraVUE Software one-year subscription package supporting up to 256 Ethernet Devices at a single plant location. Package includes vendor-neutral industrial network device discovery, topology mapping and documentation, continuous system monitoring and automated analytics, engineering dash-board suite for in-depth monitoring of collected data, and supervisor module to enable central monitoring of multiple plants.

Specifications

Maximum Number of Nodes

256

Operating System Compatibility

Windows PC or Hardware Appliance

Licensing Period

One-year subscription

Media

Electronic Delivery

User Interface

Browser

Application

256 nodes

Compatibility

WINDOWS 2000; WINDOWS Server 2000, 2003, and 2008; WINDOWS XP Pro; WINDOWS 7 all 32-bit and 64-bit

License

software registration

Part Features

Vendor neutral design, Real-time monitoring, Simplified visualization, Scalable licensing and Client/server architecture

Portability

No

Spec Feature and Benefit

Vendor neutral design, Validation tested on automation

Type

Annual

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305616919

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Increasing Plant-Level Awareness of the Industrial Network (CPAT24--WW-ENG)

US English

Articles

Internet of Things and IntraVUE Infographic

US English

Flyers

IntraVUE Industrial Network Visualization and Analytics

US English

White Papers

3 Steps to Effectively Manage the Plant Floor Network CPAT22--WW-ENG

US English

Product Bulletins

IntraVUE™ Industrial Network Visualization and Analytics

US English

Related Products