Application |
Optional Linux-based appliance |
Depth (In.) |
4.33 |
Depth (mm) |
110.0 |
Height (In.) |
1.93 |
Height (mm) |
49.0 |
Mounting Method |
WALL + VESA + DIN rail mounting kit (Black) |
Operating Temperature |
0°C - 35°C |
Storage Temperature |
-20°C - 80°C |
Type |
Hardware |
Width (In.) |
4.57 |
Width (mm) |
116.0 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498310135 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2604 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
White Papers |
3 Steps to Effectively Manage the Plant Floor Network CPAT22--WW-ENG |
US English |
|
Flyers |
IntraVUE Industrial Network Visualization and Analytics |
US English |
|
White Papers |
Increasing Plant-Level Awareness of the Industrial Network (CPAT24--WW-ENG) |
US English |
|
Articles |
Internet of Things and IntraVUE Infographic |
US English |
|
Brochures |
IntraVUE Industrial Network Visualization and Analytics: CPCB132--SA-ENG |
US English |
|
Installation Documents |
IntraVUE Appliance Start Up Guide: 15V00BG-R02 |
US English |