The PW75FR-C20Y Pan-Wrap Split Harness Wrap features a patented slot pattern that provides improved flexibility and abrasion protection in any application. The unique wall design is easy for cable breakouts and reduces the installation time. The large overlap accommodates a wide range of bundle diameters. Temperature range: -4°F – 122°F (-20°C – 50°C). Flame-Retardant Polyethylene. Nominal Diameter: 0.75" (19.1 mm), 100' (30.5 m) long. Color Black. 1 per package.
Application | Abrasion protection solution engineered for flexibility and maximum protection of wires and cables with considerably reduced installation time |
Note | Compatible with PWT75 tool. |
Product Type | Split Harness Wrap |
Sub Brand | Pan-Wrap™ |
Color | Black |
For Use With | PWT75 Tool |
Material | Polyethylene |
Maximum Bundle Diameter (In.) | 0.81 |
Minimum Bundle Diameter (In.) | 0.55 |
Maximum Bundle Diameter (mm) | 20.6 |
Minimum Bundle Diameter (mm) | 14 |
Maximum Operating Temperature (°C) | 50 |
Minimum Operating Temperature (°C) | -20 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°F) | -4 |
Nominal Diameter (In.) | 0.75 |
Nominal Diameter (mm) | 19.1 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Resistance Properties | Abrasion-Resistant, Flame-Retardant |
Flammability Rating | UL94V-0 |
Part Features | Patented slot pattern provides improved flexibility and abrasion protection in any application; Unique wall design provides for easy cable breakouts; Reduces installation time; Large overlap accommodates a wide range of bundle diameters |
UPC | 07498310792 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.5177 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pan-Wrap™ Split Harness Wrap and Tool | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - GB2508BK A RV 00B (2) | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Panduit® Abrasion Protection Products Line Card HSLC1-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |