Pan-Wrap™ installation tool, for use with PW38F-series, 3/8" (9.5mm), white.
Application | To Manage Your Physical Infrastructure Effectively |
Product Type | Installation Tool |
Sub Brand | Pan-Wrap™ |
Color | White |
For Use With | PW38F-Series |
Material | ABS |
Maximum Bundle Diameter (In.) | 0.43 |
Maximum Bundle Diameter (mm) | 10.9 |
Flammability Rating | UL94-HB |
Part Features | Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation, providing the lowest installed cost |
UPC | 07498322257 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0169 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1695 |
Catalog Cut Sheets | Catalog Cut Sheet - PWT38 Product Page | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - GB2607DD-R01B - PWT | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English |