Pan-Wrap™ Braided Expandable Sleeving, 1" diameter, black with white tracer, flame retardant, polyethylene terephthalate, 100 ft. per reel.
Sub Brand | Pan-Wrap™ |
Application | (1) Suited for the Challenging Applications Found in the Transportation and Marine Industries due to its Open Weave Design and Exceptional Flammability Performance. (2) Installation Tool Reduces Installation Time by Allowing Easy Loadin |
Material | PET |
Flammability Rating | UL 1441 VW-1 |
Color | Black |
Resistance Properties | Flame-Retardant |
Standards Met | CSA Certified, Flammability: Halogen Free RoHS, UL Recognized E116868 |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -70 |
Minimum Operating Temperature (°F) | -94 |
Nominal Diameter (In.) | 1 |
Nominal Diameter (mm) | 25.4 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Product Type | Braided Sleeving |
Part Features | Allows for installation after wire or cable is routed and terminated, Ideal for applications where re-entry is required, Provides continuous abrasion resistance for wires cables, and tubing, Lightweight durable protection, Highly flexible open weave will not trap heat or humidity |
UPC | 07498396079 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5833 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 3.1667 |
Specification Sheets | Pan-Wrap Braided Sleeving Specification Sheet | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Pan-Wrap Braided Sleeving Part Drawing 14B208BB_DC | English | |
Part Drawings | Standard Braided Expandible Sleeving (SE) Part Drawing GB023KD | English | |
Line Cards | Panduit® Abrasion Protection Products Line Card HSLC1-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |