Braided Expandable Sleeving, 1.25" diameter (31.8mm), provides continuous abrasion resistance for wires, cables and tubing. The highly flexible open weave will not trap heat or humidity, black, Flame Retardant, Polyethylene Terephthalate, 50 ft. per reel.
Application | (1) Provides Continuous Abrasion Protection for Wires, Cables, Hoses, and Tubing; (2) Highly Flexible Open Weave will not Trap Heat or Humidity; (3) Allows for Use with Irregular Shapes |
Material | PET |
Flammability Rating | UL 1441 VW-1 |
Color | Black |
Resistance Properties | Flame-Retardant |
Standards Met | CSA Certified, Compliant with U.S. and European passenger rail standards, UL Recognized E116868; RoHS Compliant |
Maximum Diameter (In.) | 1.5 |
Maximum Diameter (mm) | 38.1 |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -70 |
Minimum Operating Temperature (°F) | -94 |
Nominal Diameter (In.) | 1.25 |
Nominal Diameter (mm) | 31.8 |
Overall Length (ft.) | 50 |
Overall Length (m) | 15.2 |
Product Type | Braided Expandable Sleeving |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38.1 |
Minimum Bundle Diameter (In.) | 0.75 |
Minimum Bundle Diameter (mm) | 19.1 |
Part Features | Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards. |
UPC | 07498320267 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0876 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3505 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Standard Braided Expandible Sleeving (SE) Part Drawing GB023KD | English | |
Compliances | Global Passenger Rail Standards Compliance: WAIS01--WW-ENG | English | |
Line Cards | Panduit® Abrasion Protection Products Line Card HSLC1-WW-ENG | English |