Braided Expandable Sleeving, .5" (12.7 mm) diameter, provides continuous abrasion resistance for wires, cables, and tubing. The highly flexible open weave will not trap heat or humidity. Polyethylene Terephthalate, 100 ft (30.5 m) reel. Color Black.
Sub Brand | Pan-Wrap™ |
Application | Provides Continuous Abrasion Protection for Wires, Cables, Hoses, and Tubing; Highly Flexible Open Weave will not Trap Heat or Humidity; Allows for Use with Irregular Shapes |
Material | PET |
Flammability Rating | UL94V-0 |
Color | Black |
Resistance Properties | Abrasion-Resistant |
Standards Met | CSA Certified, UL 94 V-0 Rated, UL Recognized E116868, RoHS Compliant |
Maximum Diameter (In.) | 0.75 |
Maximum Diameter (mm) | 19.1 |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -70 |
Minimum Operating Temperature (°F) | -94 |
Nominal Diameter (In.) | 0.5 |
Nominal Diameter (mm) | 12.7 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Product Type | Braided Expandable Sleeving |
Maximum Bundle Diameter (In.) | 0.75 |
Maximum Bundle Diameter (mm) | 19.1 |
Minimum Bundle Diameter (In.) | 0.25 |
Minimum Bundle Diameter (mm) | 6.4 |
Part Features | Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards. |
UPC | 07498320238 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0955 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3821 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Standard Braided Expandible Sleeving (SE) Part Drawing GB023KD | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Compliances | Global Passenger Rail Standards Compliance: WAIS01--WW-ENG | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English |