Fray resistant braided expandable sleeving, .75" (19.1 mm) diameter, can be cut with a pair of scissors and provides continuous abrasion resistance for wires, cables, and tubing. The lightweight, durable protection is flexible and the open weave will not trap heat or humidity. Polyethylene Terephthalate. 100 ft (30.5 m) reel. Color Black.
Note | Resists fraying when cut with scissors |
Sub Brand | Pan-Wrap™ |
Application | Provides Continuous Abrasion Protection for Wires, Cables, Hoses, and Tubing; Highly Flexible Open Weave will not Trap Heat or Humidity; Allows for Use with Irregular Shapes |
Material | PET |
Flammability Rating | UL94V-0 |
Color | Black |
Resistance Properties | Fray-Resistant |
Standards Met | CSA Certified, Compliant with U.S. and European passenger rail standards, UL Recognized E116868; RoHS Compliant |
Maximum Diameter (In.) | 1.25 |
Maximum Diameter (mm) | 31.8 |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -70 |
Minimum Operating Temperature (°F) | -94 |
Nominal Diameter (In.) | 0.75 |
Nominal Diameter (mm) | 19.1 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Product Type | Braided Expandable Sleeving |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25.4 |
Minimum Bundle Diameter (In.) | 0.63 |
Minimum Bundle Diameter (mm) | 15.9 |
Part Features | Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards. |
UPC | 07498381649 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0876 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3505 |
Product Bulletins | Fray Resistant Braided Exandable Sleeving: WACB25--WW-ENG | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Fray Resistant Sleeving (SE_PSC) GB0239LX | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Compliances | Global Passenger Rail Standards Compliance: WAIS01--WW-ENG | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English |