The CLTS35F-C Corrugated Loom Solid Wall Tubing protects cables from impact and abrasion. Hold in place with push-type cable ties, adhesive, or push-type mounts. Suitable for indoor applications. UL94-HB flammability rating and a maximum temperature rating of 122°F (50°C). Polyethylene. Inside diameter 0.35" (8.9mm). Color Black. 1 per package.
Application | Provides Protection for Cables, Crush Impact and Abrasion Resistant, |
Product Type | Corrugated Loom Tubing |
Color | Black |
Environment | Indoor |
Flammability Rating | UL94-HB |
Inside Diameter (In.) | 0.323 |
Inside Diameter (mm) | 8.2 |
Material | Polyethylene |
Resistance Properties | Impact-Resistant |
Maximum Operating Temperature (°C) | 50 |
Minimum Operating Temperature (°C) | -40 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°F) | -40 |
Nominal Diameter (In.) | 0.35 |
Nominal Diameter (mm) | 8.9 |
Outer Diameter (In.) | 0.417 |
Outer Diameter (mm) | 10.59 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Standards Met | RoHS Compliant |
Part Features | Provides protection for cables, Crush impact and abrasion resistant, Hold in place with push type cable ties adhesive or push type mounts |
UPC | 07498362249 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7873 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Slit & Non-slit Corrugated Loom Tubing Part Drawing GB0222BP | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |