Military standard grommet edging strip, .318" thickness, nylon 6.6, natural.
Product Type | Grommet Edging |
Color | Natural |
Flammability Rating | UL94V-2 |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.32 |
Maximum Compatible Panel Thickness (mm) | 8.1 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Compatible Panel Thickness (In.) | 0.26 |
Minimum Compatible Panel Thickness (mm) | 6.5 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Height (In.) | 0.26 |
Overall Height (mm) | 6.5 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.3 |
Overall Length (ft.) | 1.06 |
Overall Length (m) | 0.3 |
Resistance Properties | Abrasion-Resistant |
Standards Met | RoHS Compliant |
Application | To Protect Cables Being Installed where there Might be Sharp Edges on Straight Edges |
Part Features | Provides protection for cables being installed where there might be sharp edges on straight edges |
UPC | 07498360140 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0579 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.5793 |
Product Bulletins | Grommet Edging: WACB34 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - GE_R3 - Mil Spec | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |