HSEC1.0-X

Heat Shrink End Cap

Heat shrink end cap adhesive lined, 1" (26mm) min. expanded I.D., adhesive lined black cross-linked polyolefin, 10 pc. package quantity.

Specifications

Material

Adhesive Lined Cross-Linked Polyolefin

Shrink Ratio

2.5:1

Maximum Recovered Inside Diameter (In.)

0.45

Minimum Expanded Inside Diameter (In.)

1.15

Minimum Expanded Inside Diameter (mm)

25.9

Nominal Recovered Wall Thickness (In.)

0.11

Nominal Recovered Wall Thickness (mm)

2.8

Color

Black

Temperature Range

-40°F - 257°F (-40°C - 125°C)

Cap Length (In.)

3.23

Cap Length (mm)

82.0

Copper Conductor Size Range

#2 - #4/0 AWG

Max. Recovered I.D. (In.)

0.450

Max. Recovered I.D. (mm)

11.4

CSA Certified

No

Part Features

2.5:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498391331

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.7051

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Catalog Cut Sheets

Heat Shrink End Caps

US English

Part Drawings

Heat Shrink Thick Wall End Caps GB0239KF

US English

Related Products