Heat shrink end cap adhesive lined, 4.1" (105mm) min. expanded I.D., adhesive lined black cross-linked polyolefin, 2 pc. package quantity.
Product Type | Heat Shrink End Cap |
Application | Wet Applications. Applications Include Insulating and Protecting Wires and Cables |
Color | Black |
Material | Cross-Linked Polyolefin |
Shrink Ratio | 2.5:1 |
Standards Met | RoHS Compliant |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Recovered Inside Diameter (In.) | 1.78 |
Maximum Recovered Inside Diameter (mm) | 45.2 |
Minimum Expanded Inside Diameter (In.) | 3.92 |
Minimum Expanded Inside Diameter (mm) | 99.6 |
Nominal Recovered Wall Thickness (In.) | 0.15 |
Nominal Recovered Wall Thickness (mm) | 3.8 |
Overall Length (In.) | 5.37 |
Overall Length (mm) | 136.4 |
UPC | 07498340699 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.2640 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3201 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Heat Shrink Thick Wall End Caps GB0239KF | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |