The HST1.1-48-5Y Thick Wall Heat Shrink features an adhesive lined inner wall that seals and provides excellent protection against moisture. Applications include insulating and protecting wires/cables in outdoor, wet locations. Thick wall for direct burial. Voltage rating: UL 486D Listed for 600 V 90°C continuous use. Shrink ratio: 3:1. Temperature range: -67°F to 230°F (-55°C to 110°C). Cross-linked Polyolefin. 1.1" (27.9 mm) dia. 48" (1219.2 mm) length. Color Black. 5 per package.
Product Type | Heat Shrink Tubing |
Adhesive Lined | Yes |
Color | Black |
Material | Cross-Linked Polyolefin |
Finish/Coating | Adhesive-Lined |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Nominal Diameter (In.) | 1.1 |
Nominal Diameter (mm) | 27.9 |
Nominal Recovered Wall Thickness (In.) | 0.12 |
Nominal Recovered Wall Thickness (mm) | 3 |
Sub Brand | Wet-Shrink™ |
Overall Length (In.) | 48 |
Overall Length (ft.) | 4 |
Overall Length (m) | 1.2 |
Overall Length (mm) | 1219.2 |
Resistance Properties | Flame-Retardant |
Standards Met | UL224 VW-1; UL/UR: E342365; UL Listed: E173379; CSA: 244528; Mil Spec: AS23053 |
Shrink Ratio | 3:1 |
Shrink Temperature (°C) | 120 |
Shrink Temperature (°F) | 248 |
Maximum Recovered Inside Diameter (In.) | 0.38 |
Maximum Recovered Inside Diameter (mm) | 9.5 |
Minimum Expanded Inside Diameter (In.) | 1.1 |
Minimum Expanded Inside Diameter (mm) | 27.9 |
Application | For Wet Locations; Insulating and protecting wires and cables; Suitable for direct burial |
Part Features | 3:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture. Thick wall suitable for direct burial. Flame retardant outer wall meets UL 224 VW-1 |
UPC | 07498310731 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.4658 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.8633 |
Specification Sheets | Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - GB0239KM_03A | English | |
Installation Documents | HST Thick Wall Heat Shrink IN003 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |