Thin wall heat shrink, .05" (1.2mm) diameter, clear cross-linked polyolefin, 250 pc. package quantity.
Product Type | Heat Shrink Tubing |
Adhesive Lined | No |
Color | Clear |
Material | Cross-Linked Polyolefin |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Nominal Diameter (In.) | 0.046 |
Nominal Diameter (mm) | 1.2 |
Nominal Recovered Wall Thickness (In.) | 0.016 |
Nominal Recovered Wall Thickness (mm) | 0.4 |
Sub Brand | Dry-Shrink™ |
Overall Length (In.) | 48 |
Overall Length (ft.) | 4 |
Overall Length (m) | 1.2 |
Overall Length (mm) | 1219 |
Standards Met | UL Recognized, CSA Approved, MIL SPEC |
Shrink Ratio | 2:1 |
Shrink Temperature (°C) | 90 |
Shrink Temperature (°F) | 194 |
Maximum Recovered Inside Diameter (In.) | 0.023 |
Maximum Recovered Inside Diameter (mm) | 0.6 |
Minimum Expanded Inside Diameter (In.) | 0.046 |
Minimum Expanded Inside Diameter (mm) | 1.2 |
Application | For Dry Locations |
UPC | 07498375997 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.8314 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Thin Wall Heat Shrink Tubing GB0239KH Part Drawings | English | |
Installation Documents | Heat Shrink | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |