The CCPL1H1013-X Polymer One-Hole Cable Cleat is ideal for lower to medium short circuit faults in less harsh environments. The cable cleat is certified to IEC 61914:2015, tested up to 69.5kA peak fault current and retains cables in the event of a short circuit fault. Compatible with cable diameter of 10-13mm and installs direct to the cable tray rung via fixing hole and user-supplied M10 bolt. Features glass filled nylon material and rounded edges for cable insulation protection.
Application | Short-Circuit Protection |
Product Type | Polymer Cable Cleat |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | Single Cables w/a Cable Diameter 10-13mm |
Material | Nylon |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Resistance Properties | Flame-Resistant |
Standards Met | IEC 61914:2015 |
Part Features | Cleats comply with IEC 61914:2015 standard. Tested at third party laboratory. Nylon material. Operating temperature -40°C to +60°C (-40°F to +140°F). 10 – 57 mm cable diameter range-taking via 10 parts. Additional sizes and custom cleats available upon request. Single bolt fixing (M10). Rounded edges for cable insulation protection. Ridges help hold cable in place. Interlock feature prevents rotation between top and bottom pieces of cleat. |
UPC | 61305673292 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.2665 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Cleat Video | English | |
Part Drawings | Polymer 1-Hole Cable Cleat | English | |
Installation Documents | Aluminum and Plastic 1- Hole Installation Instructions RW317 | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |