LV-W-2G

Low-Voltage Mounting Brackets - Double Gang

Low voltage retrofit mounting plate bracket, double gang box with screws.

Specifications

Material

Pre-Galvanized Steel

Color

Silver

Application

Retrofit Applications, Low Voltage Cabling

Overall Size W x H (In.)

4.25 x 4.24

Overall Size W x H (mm)

108 x 108

Part Features

Double Gang; Mounts vertically or horizontally

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498308899

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2211

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Packaging

Cable Accessories for Building and Construction: WA-CABC-0809

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG

US English

Catalog Cut Sheets

BR-.50 Product Page

US English

Part Drawings

Double Gang Low Voltage Wall Plate (GB3668DI, R02A)

US English

Catalog Cut Sheets

CSGLLC-L Product Page

US English

Related Products