P3000050EG

Iron Beam Clamp

Malleable iron beam clamp for 3/4" flange with 1/2-13 threaded hole.

Specifications

Color

Gray

Finish/Coating

Cast Iron

Application

Support threaded rod from beam

Flange Thickness (In.)

3/4

Hole Diameter (In.)

13

Hole Diameter (mm)

330.2

Mount Method

Screws onto beam

Static Load (Lbs.)

250 (bottom) or 500 (top)

Type

Heavy Duty

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498390841

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0179

Std. Ctn. Qty.

150

Std. Ctn. Volume (cf)

0.1074

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products