Malleable iron beam clamp for 1 1/4" flange with 3/8-16 threaded hole.
Application | Support Threaded Rod From Beam |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Gray |
Material | Steel |
Standards Met | RoHS Compliant |
UPC | 07498390842 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 150 |
Std. Ctn. Volume (cf) | 0.1074 |