Far side box support for 1-1/2" - 2-1/8" deep boxes within 3-5/8" stud walls - plastic.
Application | Utilize Drywall on Far Side of Electrical Box for Support |
Product Type | Box Support |
Sub Brand | StrongHold™ |
Color | Black |
Material | Plastic |
Standards Met | RoHS Compliant |
Part Features | Plastic, Suitable for 3-5/8" stud depth |
UPC | 07498363158 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP766PMD-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |