Screw-on beam clamp for up to 1/2" flange with 1/2 - 3/4" conduit clip - side mount, static load capacity: 25 lbs.
Application | Screw on Beam Clamp with Tapped Hole to Accommodate Threaded Rod |
Product Type | Bracket |
Sub Brand | StrongHold™ |
Color | Black |
Material | Steel |
Maximum Compatible Rod Size (In.) | 0.25 |
Maximum Compatible Rod Size (mm) | 6.35 |
Mount Method | Screw-On |
Standards Met | RoHS Compliant |
Part Features | Includes Snap Close Conduit Clip |
UPC | 07498362902 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPBC812MSM-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |