Box support to secure electrical box to finished dry wall, galvanized steel.
Application | Secure Conduit to Metal Stud |
Product Type | Outlet Device Retainer |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Zinc-Plated |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Prevents electrical box from pulling away from dry wall |
UPC | 07498363125 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 600 |
Std. Ctn. Volume (cf) | 0.1074 |
Catalog Cut Sheets | StrongHold Contractor Catalog ELCB35--SA-ENG | English | |
Specification Sheets | Specification Sheet - C-CMPDS12A-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG | English |