Box support bracket to mount electrical boxes at 12", 16", or 18" heights.
Application | Floor Mounted Box Support Bracket |
Product Type | Box Support |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Pre‐Galvanized |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Suitable for 12", 16", or 18" height |
UPC | 07498363097 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.7799 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPFBS18-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |