StrongHold PH6 Electrical Box Support Brackets allows electrical boxes to be attached to 6" studs. Suitable for 4" and 4-11/16" electrical boxes. The support feature reduces box movement in wall. Made of pre-galvanized steel and come in packages of 100.
Application | Attach Electrical Box to Stud |
Product Type | Box Support |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Galvanized |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Accomodates 6" stud depth |
UPC | 07498363259 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 1.5273 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPH6-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |