Far side box support for 6" studs.
Application | Utilize Drywall on Far Side of Electrical Box for Support |
Product Type | Box Support |
Sub Brand | StrongHold™ |
Color | Metallic |
Material | Metal |
Standards Met | RoHS Compliant |
UPC | 07498363841 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPJ1A6-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |